1U 20" High Resolution Folding Rackmount LCD Console for 19in Rack
RKCONS2001GBCentralize control of your server rack, with the largest and highest resolution LCD screen available in a rack mount console
£1,343.99 inc VAT
The RKCONS2001GB 1U 20-inch High Resolution Folding Rack Mount LCD Console (for 19-inch racks) provides total KVM control right from your server rack, with a complete keyboard, monitor, mouse, and audio control point integrated into a space-efficient 1U of rack/cabinet space.
This durable and compact KVM Rack Console offers the largest (20.1-inches) and highest resolution (up to 1600x1200) TFT-LCD monitor available in a 1U rackmount design. When not in use, it can be folded and slid back into the server rack on sturdy mounting rails (included).
With the included cables, the LCD console can be connected to virtually any multi-port KVM switch for control of multiple servers/computers, providing a scalable solution that lets you determine the type of KVM switch to use. Plus, the console supports connection to PS/2, USB, VGA and DVI systems, accommodating both legacy and cutting edge computers.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Largest available rackmount display for the server room with the sharpest and most vivid image possible, supporting resolutions up to 1600x1200 and a contrast ratio of 1000:1 on a 20.1in TFT-LCD display
- Supports both DVI Digital and VGA Analog video signals without converters or adapters, for a truly versatile rack mount monitor solution
- The USB 2.0 pass through port provides an easily accessible front mounted USB port for connecting USB storage devices to a connected server without having to locate an available port
Features
- High resolution 20.1" LCD display
- VGA and DVI video input support
- USB 2.0 pass through port on front of unit
- Compatible with both USB and PS/2 PCs and KVMs
- Built-in speakers
- OSD menu (On Screen Display) for LCD display functions
- Lockable LCD display for security
- Tempered glass LCD panel
- Durable, heavy duty steel design
- English (UK - British) spec keyboard
- Bright Active Matrix TFT Display
Applications
- Rack mount LCD Console solution for server applications requiring high resolutions
- Centralized control of dozens of PCs and servers if used with optional KVM
- Improving the internal space efficiency of existing cabinets
- Managing cabinet mounted servers and KVM switches
Product Numbers
| Ingram Micro UK | V931438 |
| Micro-P | STCRKCONS2001GB |
| EntaTech | STH-RKCONS2001GB |
| UPC Code | 065030842389 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Display Size | 19in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 1 |
| PC Interface | USB and PS/2 |
| PC Video Type | DVI+VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Key Lock | Yes |
| Connector(s) | |
| Host Connectors | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - DVI-I (29 pin) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| 2 - USB A (4 pin) Female | |
| Performance | |
| Brightness | 300 cd/m² |
| Contrast Ratio | 700:1 |
| Pixel Pitch Support | 0.255 x 0.255 mm |
| Response Time | 16ms |
| Viewing Angle | 178° (H), 178° (V) |
| IP Control | No |
| Maximum Analog Resolutions | 1600 x 1200 (UXGA) |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 24-bit, 16.7M colors (Truecolor) |
| Maximum Number of Users | 1 |
| MTBF | 60,000 Hours |
| Physical Characteristics | |
| Maximum Mounting Depth | 1000 mm [39.4 in] |
| Minimum Mounting Depth | 764 mm [30.1 in] |
| Product Height | 44 mm [1.7 in] |
| Product Length | 608.4 mm [24 in] |
| Product Weight | 15.5 kg [34.3 lb] |
| Product Width | 448.7 mm [17.7 in] |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 18 DC |
| Output Current | 3.3A |
| Center Tip Polarity | Positive |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 21.3 kg [47.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 1U 20.1in LCD Rack Console Drawer |
| 1 - Mounting Rails - Set | |
| 1 - 3.5mm Audio cable | |
| 1 - 6 ft DVI Cable | |
| 1 - PS2 and VGA Console cable | |
| 2 - 6 ft USB A to A Male Male cables | |
| 1 - Set of Keys | |
| 1 - Set of mounting screws | |
| 1 - Power Cord | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- RKCONS2001GB_Datasheet.pdf
English - RKCONS2001GB_Datasheet-ES.pdf
Español - RKCONS2001GB_Datasheet-FR.pdf
Français - RKCONS2001GB_Datasheet-IT.pdf
Italiano - RKCONS2001GB_Datasheet-NL.pdf
Nederlands












