1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch
RKCONS1908GBControl up to 8 servers or KVM switches with this 1U rack-mountable LCD console
£1,283.99 inc VAT
The RKCONS1908GB 1U 19-inch Rack Mount LCD Console provides centralized control for servers and KVM switches with an integrated 8-port KVM switch, a 19-inch LCD monitor, full 106-key keyboard and touchpad, neatly combined into 1U of rack space for any standard rack or cabinet 30-inches (or greater) in depth.
A secure solution, the rack-mount console includes a key-lock mechanism, as well as individual port password protection for preventing unauthorized access. When not in use, it's as simple as folding the LCD display and sliding it back into the rack on the sturdy mounting rails (included).
A highly-scalable server control solution, the rack console can control up to 64 computers by cascading 8 additional 8-port KVM switches. For added versatility, the console is compatible with virtually any existing KVM switch as well as with most PC, Mac® and Sun systems.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Key-lock mechanism and per-port password protection work to provide a secure server management solution, preventing unauthorized users from accessing your critical equipment
- 8-port Universal KVM module connects to almost any server platform or existing KVM allowing for scalability in your server environment
- Rugged 1U metal chassis with included mounting rails improves space efficiency inside cabinets, and the combined LCD and KVM in a single U height, saves even more space
Features
- Compatible with PC, Mac® and Sun servers and systems
- Universal 8-port KVM switch Module controls up to 8 computers directly
- Can be cascaded with additional KVM switches for scalability
- Durable construction
- Login authentication restricts access to authorized users
- On Screen Display (OSD)
- Auto Scan Mode lets you switch between computers for easy monitoring
- Hot-pluggable
- Combined KVM module occupies only 1U of space total for LCD and KVM
Applications
- Managing cabinet-mounted servers in large server farms or co-location facilities
- Centralized control of up to 64 servers when cascaded with additional KVM switches
- Improving the internal space efficiency of existing cabinets
Product Numbers
| Ingram Micro UK | V931608 |
| Micro-P | STCRKCONS1908GB |
| EntaTech | STH-RKCONS1908GB |
| UPC Code | 065030843164 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Display Size | 19in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 8 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Key Lock | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 8 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Brightness | 250 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.294 x 0.294 mm |
| Response Time | 5ms |
| Viewing Angle | 176° (H), 170° (V) |
| IP Control | No |
| Maximum Analog Resolutions | 1280X1024 (SXGA) |
| Aspect Ratio | Standard (4:3) |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| MTBF | 60,000 Hours |
| Physical Characteristics | |
| Maximum Mounting Depth | 1000 mm [39.4 in] |
| Minimum Mounting Depth | 554 mm [21.8 in] |
| Product Height | 44 mm [1.7 in] |
| Product Length | 470 mm [18.5 in] |
| Product Weight | 11 kg [24.3 lb] |
| Product Width | 440 mm [17.3 in] |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1500mA |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to -60°C (-4°F to -76°F) |
| Humidity | 10~90%RH |
| Packaging Information | |
| Shipping (Package) Weight | 21340 |
| What's in the Box | |
| Included in Package | 1 - 1U LCD Rack Console Drawer |
| 1 - 1U 8 Port Multi-Platform KVM Switch | |
| 1 - Mounting Rails (Set) | |
| 1 - Power Adapter | |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- RKCONS1908GB.pdf
English
Data Sheet(s)
- RKCONS1908GB_Datasheet.pdf
English - RKCONS1908GB_Datasheet-ES.pdf
Español - RKCONS1908GB_Datasheet-FR.pdf
Français - RKCONS1908GB_Datasheet-IT.pdf
Italiano - RKCONS1908GB_Datasheet-NL.pdf
Nederlands












