PCI 802.11g Wireless Network Adapter Card with Separate Antenna
PCI555WGAdd Wireless-B/G network connectivity to a desktop computer with a PCI slot
£23.02 inc VAT
This PCI-based Wireless G Card is a reliable wireless network adapter, supporting the 802.11g standard for data transfer rates of up to 54Mbps.
A versatile solution, the Wireless G adapter card is backward compatible with 802.11b networks, and supports a broad range of encryption standards to help ensure a secured wireless connection.
The Wireless G Card includes a low profile bracket that is suitable for small form factor computer cases, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Connect easily and safely to Wireless-G networks at data rates up to 54Mbps with WPA or WEP security
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Complies with IEEE 802.11b/g, 2.4GHz wireless networking standards
- Wireless data transfer rates up to 54Mbps over Wireless-G
- Enhanced wireless security such as WPA, AES, 64/128-bit WEP
- 100m/328ft outdoor range
- Wireless Ad-hoc networking support
- External wireless antenna
- Increased reliability with Auto-Fallback data rate
- PCI revision 2.2 compliant host bus interface
- Full/Low Profile installation brackets included
Applications
- Home users who want to connect new or existing computers to the home network without running wires
- Users who want to connect to an older Wireless-B network, but want the flexibility to connect to newer Wireless-G networks in the future
- Installing a computer in a remote location where running cables would be cost prohibitive
Product Numbers
| Ingram Micro UK | V930219 |
| Micro-P | STCPCI555WG |
| Dell UK Harmony | A1710450 |
| UPC Code | 065030803564 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Industry Standards | IEEE 802.11b |
| IEEE 802.11g | |
| PCI V2.2/2.1 | |
| Chipset ID | Ralink - RT2561ST |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| 1 - Wireless G (IEEE 802.11g) | |
| External Ports | 1 - RP-SMA (Coax; Reverse Polarity SubMiniature A) Female |
| Performance | |
| Maximum Data Transfer Rate | 54 Mbps |
| Frequency Range | 2.4 GHz ISM (Industrial, Scientific and Medical) Band |
| Modulation | OFDM with BPSK, QPSK, 16QAM, 64QAM(11g) BPSK, QPSK & CCK@ (11b) |
| Security Features | AES |
| WEP Data Encryption | |
| WPA Data Encryption | |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 40 mm [1.6 in] |
| Product Height | 22 mm [0.9 in] |
| Product Weight | 92 g [3.2 oz] |
| Indicators | |
| LED Indicators | 1 - Link Activity |
| 1 - Transmission Status | |
| Environmental | |
| Operating Temperature | 0 to 50 |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI Wireless-G card |
| 1 - External Wireless Antenna | |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCI555WG.pdf
English - PCI555WG-FR.pdf
Français - PCI555WG-ES.pdf
Español
Data Sheet(s)
- PCI555WG_Datasheet.pdf
English - PCI555WG_Datasheet-ES.pdf
Español - PCI555WG_Datasheet-FR.pdf
Français - PCI555WG_Datasheet-IT.pdf
Italiano - PCI555WG_Datasheet-NL.pdf
Nederlands













