8 Port 10/100 PSE Industrial Power over Ethernet Switch - All 8 Ports PoE
IES8100POEGBConnect Power and Data to 8 PoE-enabled Devices, with 15.4W per Port Output
£207.59 inc VAT
The IES8100POEGB 8-port 10/100 Mbps Power over Ethernet (PoE) Switch enables you to supply both power and data to up to 8 PoE-capable devices.
The switch complies with 802.3af standards and supplies up to 15.4 W per port - plenty of power for your PoE devices. A flexible solution giving you the freedom to place your equipment in locations where power outlets are not available, this compact PoE Switch features 8 auto-detecting full/half-duplex ports with automatic crossover detection (MDI/MDI-X). A sturdy metal enclosure provides durability in harsh industrial environments.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- All 8 ports are PSE and can provide a full 15.4 W power to each of your PoE devices
- Use existing standard Cat5/5e/6 Ethernet cabling to deliver both power and data, allowing for remote equipment installs in locations where it was previously impossible
- Sturdy steel construction provides durability in harsh environments
Features
- 8 10/100Mbps Power over Ethernet Ports
- Max. 15.4 W for each PSE/PoE port
- Auto-detect full/half-duplex, MDI/MDI-X
- Store-and-Forward switching
- IEEE 802.3x flow control for full-duplex and back-pressure flow control for half-duplex
- Rugged metal enclosure
Applications
- Power a security camera/network webcam situated in a remote area where power connection is not possible
- Perfect for powering a Wireless Access Point(WAP) in a business environment
- Great for IT administrators implementing PoE supported VoIP phones
- Power your intercom, paging or hallway speaker amplifier
- Enable remote installation of touchscreens or information kiosks
- Retail applications such as RFID readers
Product Numbers
| Ingram Micro UK | V931816 |
| Micro-P | STCIES8100POEGB |
| EntaTech | STH-IES8100POEGB |
| UPC Code | 065030845656 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Memory | 512 K |
| Industry Standards | IEEE 802.3af, IEEE802.3 10BASE-T, IEEE802.3u 100BASE-TX/FX, IEEE802.3x |
| Connector(s) | |
| External Ports | 8 - RJ-45 Female |
| Performance | |
| Flow Control | Half-duplex back-pressure and IEEE802.3x full-duplex flow control |
| Compatible Networks | 10/100 Mbps |
| Switching Architecture | Store-and-Forward |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 160 mm [6.3 in] |
| Product Width | 266 mm [10.5 in] |
| Product Height | 44 mm [1.7 in] |
| Product Weight | 1.4 kg [3.1 lb] |
| Indicators | |
| LED Indicators | 1 - Power |
| 8 - Link/Act | |
| 8 - PoE Act/Status | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Power Consumption | 132W Max |
| Environmental | |
| Operating Temperature | 0°C to 45°C (32°F to 113°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 kg [4 lb] |
| What's in the Box | |
| Included in Package | 1 - 8 Port PoE Switch |
| 1 - Power Cord | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- IES8100POEGB.pdf
English
Data Sheet(s)
- IES8100POEGB_Datasheet.pdf
English - IES8100POEGB_Datasheet-ES.pdf
Español - IES8100POEGB_Datasheet-FR.pdf
Français - IES8100POEGB_Datasheet-IT.pdf
Italiano - IES8100POEGB_Datasheet-NL.pdf
Nederlands










