×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Gigabit Single to Multi Mode Fiber Media Converter - SC 10 km

Product ID: ET1000MMSMGB

Convert from Single to Multi Mode SC fiber protocol or vice-versa

Features
  • Converts single mode fiber to multi-mode fiber and vice-versa

  • Cost-effective way to utilize two different types of fiber cabling

  • Easy to use and install

More Features . . .
  • Maximum Fiber Cable length of 10 Km

  • Supports 9/125µm Single Mode or 50/125µm, 62.5/125µm Multi-Mode fiber cabling

Prices may be lower from Resellers:


Available in
£209.50 GBP exc VAT
£251.40 inc VAT

ID: ET1000MMSMGB

May be in stock with Resellers/Distributors

Reseller Pricing: Create an Account

Volume Order? Request a quote

This Single Mode to Multimode Fiber Media Converter provides transparent conversion between single mode and multimode fiber networks, providing a cost-effective way to utilize two different types of fiber cabling.

The SM to MM Fiber media converter supports a total fiber connection distance of up to 10 Km (6 miles).

Designed to offer a durable and convenient fiber conversion solution, the Single Mode to Multimode Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.

Applications
  • Bridging single mode and multi-mode fiber optic networks
Product Numbers
UPC Code 065030833547
Warranty Information
Warranty 2 Years
Hardware
PoE No
WDM No
Performance
Fiber Type Multi Mode
Single Mode
Max Transfer Distance 10 km (6.2 mi)
Optical Power -9.5dB
Sensitivity -19dB
Wavelength 850nm
1310nm
Connector(s)
Local Unit Connectors 2 - Fiber Optic SC Duplex Female
Physical Characteristics
Color White
Product Height 20 mm [0.8 in]
Product Length 128 mm [5 in]
Product Weight 690 g [24.4 oz]
Product Width 86 mm [3.4 in]
Power
Center Tip Polarity Positive
Input Voltage 115 ~ 230 AC
Output Current 1A
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Packaging Information
Shipping (Package) Weight 0.7 kg [1.5 lb]
What's in the Box
Included in Package 1 - Gigabit SM to MM Fiber Converter SC
2 - Mounting Brackets (w/ Screws)
1 - Power Adapter
1 - Instruction Manual
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the ET1000MMSMGB. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - Gigabit Single to Multi Mode Fiber Media Converter - SC 10 km

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field