×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Wireless 2.5in External SATA Hard Drive HDD Enclosure w/USB & WiFi AP

Product ID: S2510U2WUKEU

Turn a 2.5" SATA hard drive into a portable storage device that can connect over WiFi or USB 2.0

Features
  • 2.5" SATA HDD enclosure with a built-in Wireless-N router/access point

  • Dual mode WiFi operation: Wireless AP/router or wireless client

  • Support for FTP, SMB, UPnP Media Server

More Features . . .
  • Built-in BitTorrent client for standalone operation

  • Wireless IEEE 802.11b/g/n compliant interface with up to 300Mbps of bandwidth

  • USB 2.0 compliant host interface with up to 480Mbps of bandwidth

  • Fits 2.5" form factor SATA drives up to 9.5mm in height

  • No drivers or software required

Prices may be lower from Resellers:


Available in
£26.99 GBP exc VAT
£32.39 inc VAT

ID: S2510U2WUKEU

May be in stock with Resellers/Distributors

Reseller Pricing: Create an Account

Volume Order? Request a quote

The S2510U2WUKEU WiFi/USB to SATA Hard Drive Enclosure is a unique combination of wireless external storage device and wireless access point (AP) in one, enabling you to access data over a WiFi connection or a USB 2.0 connection (as a normal 2.5-inch SATA HDD enclosure), or create a local wireless hot spot with a shared hard drive (NAS). Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.

The perfect solution for users who are on the road and need a simple way to create their own portable wireless LAN (WLAN), the WiFi enclosure enables you to turn a hardwired Internet connection into a wireless access point for networking laptops or netbooks or Personal Electronic Devices such as iPad® tablets, iPhone®, Android® smartphones or devices. While connected, users can access data on the enclosed hard drive, making it easier and more secure to share files with multiple computers at the same time over FTP, SMB or a dedicated web interface.

How it works - Access Point Mode:

Diagram: Wireless Access Point Mode
In Access Point Mode, the S2510U2WUKEU will act as a Wireless Access Point (WAP), enabling computers/smartphones/tablets to connect to it wirelessly. All connected clients will be able to access the data and resources on the S2510U2WUKEU. If the S2510U2WUKEU is connected directly to an Internet-enabled router/switch/broadband modem, all connected clients will have Internet access as well.

How it works - Client Mode:

Diagram: Wireless Client Mode
In Client Mode, the S2510U2WUKEU will act as a wireless adapter for a host computer through a standard Ethernet port. This enables you to wirelessly connect to an existing Wireless Access Point (WAP), while having access to the data and resources on the S2510U2WUKEU.
The StarTech.com Advantage
  • Access and share files on the enclosure over a network through FTP, SMB, UPnP media server or built-in web interface
  • Turns hardwired network access into wireless access
  • Connect and access files over WiFi or directly over USB 2.0, like a standard HDD enclosure
Compatible With

View full OS compatibility

Windows® 8/8.1 (32/64bit), 7 (32/64bit), Server 2008 (32/64), Vista(32/64), Server 2003 (32/64) XP(32/64), 2000
Apple® Mavericks (10.9) OSX Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Linux

Applications
  • Users who want to centrally store files and share them between multiple computers/laptops/tablets/smart phones wirelessly
  • Travelers staying in a hotel, who want to connect to their room's wired Internet connection wirelessly and share the connection with multiple laptops/tablets/smart phones
  • Business travelers who want to setup a private WLAN to securely share centrally stored files between computers/laptops/tablets/smart phones when away from home/office
  • A small, energy efficient NAS for a home/office network applications
  • Older laptops without built-in (or broken) wireless can connect through the Ethernet port
Product Numbers
Ingram Micro UK V932056
UPC Code 065030848022
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Ralink RT3052
Compatible Drive Types (Type and Rate) SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Industry Standards IEEE 802.11b
IEEE 802.11g
IEEE 802.11n
IEEE 802.3 10BASE-T
IEEE 802.3u 100BASE-TX
Interface USB 2.0
Wireless Ethernet
Key Lock No
Number of 2.5 inch bays 1
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
RAID No
Temperature Alarm No
Type and Rate USB 2.0 - 480 Mbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
Software
OS Compatibility Windows® 8/8.1 (32/64bit), 7 (32/64bit), Server 2008 (32/64), Vista(32/64), Server 2003 (32/64) XP(32/64), 2000
Apple® Mavericks (10.9) OSX Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Linux
Special Notes / Requirements
Note Client software only compatible with Windows operating system
System and Cable Requirements WiFi adapter or USB 2.0 port or RJ45 Ethernet port
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 95 mm [3.7 in]
Product Length 150 mm [5.9 in]
Product Weight 155 g [5.5 oz]
Product Width 25 mm [1 in]
Indicators
LED Indicators 1 - HDD Activity (Green/Orange)
1 - LAN Activity (Green/Orange)
1 - Power (Green/Orange)
1 - WiFi Status (Green/Orange)
Power
Center Tip Polarity Positive
Input Voltage 110 ~ 240 AC
Output Current 2A
Output Voltage 5 DC
Power Source AC Adapter Included
Environmental
Humidity 8% ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -30°C to 70°C (-22°F to 158°F)
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.7 kg [1.4 lb]
What's in the Box
Included in Package 1 - WiFi Enclosure
1 - Ethernet Cable
1 - USB Cable
1 - Software CD
2 - Power Adapter (UK/ EU)
1 - Instruction Manual
Certifications
2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510U2

2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity

£12.00 exc VAT
£14.40 inc VAT

In stock:   1001 Stock
2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510BU2

2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity

£12.99 exc VAT
£15.59 inc VAT

In stock:   696 Stock
2.5in Black eSATA USB External Hard Drive Enclosure for SATA HDD
SAT2510BU2E

2.5in Black eSATA USB External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA hard drive into a USB2.0 or eSATA external hard drive

£20.65 exc VAT
£24.78 inc VAT

In stock:   292 Stock
2.5in USB SATA External Hard Drive Enclosure w/ Integrated USB cable
SAT2510SCB

2.5in USB SATA External Hard Drive Enclosure w/ Integrated USB cable

Turn a 2.5in SATA hard drive into a complete external storage solution over USB 2.0

£14.99 exc VAT
£17.99 inc VAT

Not Available
2.5in USB 3.0 SATA Hard Drive Enclosure - 9.5/12.5mm HDD
SAT2510B12U3

2.5in USB 3.0 SATA Hard Drive Enclosure - 9.5/12.5mm HDD

Turn a 2.5in SATA Hard Drive (9.5mm or 12.5mm) into a Portable USB 3.0 External Hard Drive

£27.99 exc VAT
£33.59 inc VAT

2.5in Tool-less USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI2510U2V

2.5in Tool-less USB 2.0 to IDE SATA External Hard Drive Enclosure

Turn a 2.5in IDE or SATA drive into an external USB2.0 hard drive

£17.99 exc VAT
£21.59 inc VAT

Not Available
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

£11.99 exc VAT
£14.39 inc VAT

In stock:   507 Stock
Cat5e (UTP) Patch Cable - Blue
M45PATCH10BL

10 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

£2.99 exc VAT
£3.59 inc VAT

In stock:   734 Stock
Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH15

15 ft Cat5e Blue Snagless RJ45 UTP Cat 5e Patch Cable - 15ft Patch Cord

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

£2.99 exc VAT
£3.59 inc VAT

In stock:   230 Stock
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1

1 ft Mini USB 2.0 Cable - A to Mini B - M/M

Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras

£2.49 exc VAT
£2.99 inc VAT

In stock:   2141 Stock
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM10

10 ft USB 2.0 Cable - USB A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

£2.32 exc VAT
£2.78 inc VAT

In stock:   365 Stock
Share your opinions about this product

Thanks for sharing your opinions about the S2510U2WUKEU. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - Wireless 2.5in External SATA Hard Drive HDD Enclosure w/USB & WiFi AP

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field