×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

4 Bay External Hard Drive Array RAID Tower – eSATA USB 3.0 Enclosure

Product ID: SAT3540U3ER

Turn 4 SATA hard drives into external RAID storage, connected through USB 3.0 or eSATA

Features
  • SuperSpeed USB 3.0 host interface, with transfer rates up to 5 Gbps

  • SATA revision 2 compliant eSATA host interface, supporting transfer rates up to 3.0Gbps

  • Supported RAID modes: 0 (stripe), 1 (mirror), 3 (parity disk), 5 (striped parity), 10 (1+0), Span/Concatenation

More Features . . .
  • User-configurable, directly from the unit itself

  • 80mm cooling fan with 4 selectable speeds: Low, Med, High, Auto

  • Auto power-saving when host connection disconnected or turned off

  • Removable front cover and accessible drive trays

  • Rugged aluminum chassis

  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives

  • Supports 3.5" form factor SATA hard drives

  • No driver or software installation

  • Plug-and-Play and hot-swap compatible

Prices may be lower from Resellers:


Available in
£218.99 GBP exc VAT
£262.79 inc VAT

ID: SAT3540U3ER

In stock:
United Kingdom: 70

Reseller Pricing: Create an Account

Volume Order? Request a quote

The SAT3540U3ER 4-Drive USB 3.0/eSATA to 3.5" SATA RAID Enclosure is a high-performance external RAID storage solution that supports up to 4 high capacity (tested with up to 4TB per bay) 3.5-inch SATA hard drives over a USB 3.0 or eSATA connection.

The 4-bay RAID enclosure can be connected to the host/source computer through USB or eSATA and automatically builds your SATA RAID array based on your selection (Spanning, RAID 0, RAID 1, RAID 1+0, RAID 3, and RAID 5 supported), delivering a simple, yet flexible external storage solution.

Designed for convenience, the enclosure features front panel LED indicators that provide RAID information and simple hard drive status and activity monitoring. The enclosure also features a built-in, 3-speed 80mm fan with automatic or manual controls that enable you to customize the speed of the fan as necessary to ensure suitable operating temperatures for optimized drive performance.

The StarTech.com Advantage
  • Support for up to 4 drives provide large amounts of storage with a choice of high speed interfaces from USB 3.0 or eSATA
  • The removable front cover and accessible drive bays allows drives to be replaced easily in case of failure or a system upgrade
  • Built-in support for numerous RAID modes for most personal/business needs and an 80mm controllable cooling fan to keep drives from overheating
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 8/8.1 (32/64bit), 7 (32/64bit), Server 2008 (32/64), Vista(32/64), Server 2003 (32/64) XP(32/64), 2000
Apple® Mavericks (10.9) OSX Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Linux

Applications
  • Add external RAID storage without worrying about driver or software support
  • Maximizing the transferability of storage between different computer systems
  • Large volume external storage with redundancy for backups or archiving important data
  • Video editing or photography professional/enthusiasts working with very large file sizes
Product Numbers
Exertis STCSAT3540U3ER
Ingram Micro UK V931852
EntaTech STH-SAT3540U3ER
UPC Code 065030846424
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Jmicron - JMB394 + JMB355 + JMS539
Compatible Drive Types (Type and Rate) SATA
Drive Installation Removable
Drive Size 3.5in
Fan Bearing Type Ball Bearing
Fan(s) Yes
Fans 1 - 80 mm
Interface USB 3.0
eSATA
USB 3.0 & eSATA
Key Lock No
Number of Drives 4
Performance
Fan RPM Low - 1200rpm
Med - 1800rpm
High - 2500rpm
Max Drive Capacity Currently tested with up to 4 TB 5400 RPM hard drives per bay (16TB total)
RAID Yes
Supported RAID Modes BIG (Spanning or Concatenation)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
RAID 10 (1+0; Striped set of Mirrored Subset)
RAID 3 (Striped set with Dedicated Parity)
RAID 5 (Striped Disks with Parity)
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 4 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin; Data) Plug
1 - USB 3.0 B (9 pin; SuperSpeed) Female
Software
OS Compatibility Windows® 8/8.1 (32/64bit), 7 (32/64bit), Server 2008 (32/64), Vista(32/64), Server 2003 (32/64) XP(32/64), 2000
Apple® Mavericks (10.9) OSX Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Linux
Special Notes / Requirements
Note The maximum supported partition size for some 32-bit Windows systems is 2 TB. These versions of Windows cannot detect multiple drives in any RAID mode if the total size exceeds 2 TB.
System and Cable Requirements Available USB or eSATA port
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 170 mm [6.7 in]
Product Length 215 mm [8.5 in]
Product Weight 1800 g [63.5 oz]
Product Width 126 mm [5 in]
Indicators
LED Indicators 1 - HDD Error
1 - Power
1 - RAID Rebuild
2 - Fan Mode
2 - Host Connection Type
3 - Fan Speed
6 - RAID Mode
Power
Input Voltage 115 ~ 230 AC
Output Current 5A
Output Voltage 12 DC
Power Source AC Adapter Included
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Packaging Information
Package Quantity 1
Shipping (Package) Weight 2.8 kg [6.1 lb]
What's in the Box
Included in Package 1 - Four drive HDD enclosure
4 - Hard Drive Handle
1 - eSATA Cable
1 - USB 3.0 Cable
1 - Screw driver and screw kit
3 - Power Cord (NA/ UK/ EU)
1 - Universal Power Adapter
1 - Instruction Manual
Certifications
3.5in 4 Drive eSATA USB FireWire External SATA RAID Enclosure
S354UFER

3.5in 4 Drive eSATA USB FireWire External SATA RAID Enclosure

Turn 4 SATA hard drives into external RAID storage that connects over USB/FireWire/eSATA

£294.99 exc VAT
£353.99 inc VAT

Not Available
4 Bay External Hard Drive Array Storage Tower – eSATA USB 2.0 Enclosure
SAT3540U2E

4 Bay External Hard Drive Array Storage Tower – eSATA USB 2.0 Enclosure

Turn four SATA drives into an external storage device with USB 2.0 and eSATA connectivity

£160.00 exc VAT
£192.00 inc VAT

Not Available
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE

4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

£432.99 exc VAT
£519.59 inc VAT

In stock:   37 Stock
4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCK4U3E

4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable quick access to four 2.5"/3.5" SATA HDD over USB 3.0 or eSATA

£178.99 exc VAT
£214.79 inc VAT

In stock:   67 Stock
2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support
PEXUSB3S2

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

£25.99 exc VAT
£31.19 inc VAT

Not Available
PCI Express eSATA II Controller Card
PEXESATA1

1 Port PCI Express eSATA II Controller Card

Add an eSATA port to a desktop computer through a PCI Express slot

£19.99 exc VAT
£23.99 inc VAT

In stock:   11 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB10BK

10 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£11.99 exc VAT
£14.39 inc VAT

In stock:   37 Stock
4 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power
PEXUSB3S4

4 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power

Add 4 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

£36.99 exc VAT
£44.39 inc VAT

In stock:   757 Stock
2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

£37.99 exc VAT
£45.59 inc VAT

In stock:   31 Stock
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

£32.99 exc VAT
£39.59 inc VAT

In stock:   520 Stock
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2

2 Port PCI Express eSATA Controller Adapter Card

Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot

£27.99 exc VAT
£33.59 inc VAT

In stock:   114 Stock
1 Port ExpressCard Power eSATA Controller Adapter Card
ECESATUSB1

1 Port ExpressCard Power eSATA Controller Adapter Card

Add an eSATAp (eSATA + USB 2.0) port to a computer through an ExpressCard slot

£11.99 exc VAT
£14.39 inc VAT

In stock:   25 Stock
2 Port CardBus eSATA Laptop Controller Adapter Card
CBESAT2

2 Port CardBus eSATA Laptop Controller Adapter Card

Adds 2 eSATA ports to a laptop through a CardBus slot

£14.99 exc VAT
£17.99 inc VAT

In stock:   103 Stock
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB1

1 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£5.99 exc VAT
£7.19 inc VAT

In stock:   55 Stock
SuperSpeed USB 3.0 Cable A to B - M/M

£4.99 exc VAT
£5.99 inc VAT

In stock:   101 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK

6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£4.99 exc VAT
£5.99 inc VAT

In stock:   106 Stock
Shielded eSATA Cable - M/M
ESATA3

3 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.

£5.99 exc VAT
£7.19 inc VAT

In stock:   779 Stock
Shielded eSATA Cable - M/M
ESATA6

6 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.

£7.99 exc VAT
£9.59 inc VAT

In stock:   141 Stock
Share your opinions about this product

Thanks for sharing your opinions about the SAT3540U3ER. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   2
★   1
★   0
★   0
★   1

Average Customer Ratings

Overall 3.8
Quality of Product
3.75
1–4 of 4 Reviews
Sort:  
Rating: 4/5

Good value for the price.

I bought this as I had 4-2TB drives collecting dust and thought it would make a nice simple backup drive for my home lab using VEEAM. The device itself is okay, for the price it's a great value, though the workmanship isn't great. The drives don't align very well with the connectors and the bottom drive is very difficult as there isn't any clearance to 'work it' into the slot (maybe it was my gorilla hands, but it was difficult). It took me longer to manipulate the drives to seat properly than it did to get everything else on it running. Over all I am happy with it. Simple to setup, pretty intuitive.

Quality of Product (4/5)
Helpful? Yes · 0 No · 0 - Report Comment
Rating: 1/5

No so much...

Usually a fan of Startech products but not so much for this one. Arrived with a defective power supply.. which i can overlook.. it happens. But overall quality of device is poor. Flip-down cover falls off continually when opening, drives do not fit into may with ease... requires repeat attempts, wiggles to get it in. Generally a poor (built) quality device. Does not inspire confidence which it should considering it is a semi-professional type of device.

Quality of Product (1/5)
Helpful? Yes · 0 No · 0 - Report Comment

Response from StarTech.com:

Barry W. · Technical Support · 2/22/2014 7:00:11 PM

Hello, we're sorry to hear that your experience has not been ideal with that enclosure. Generally we receive great feedback from our customers using it. Have you had the adapter replaced yet? If not, we would like to assist with that as well as hear more on the rest of the points you've made. Please call use at 1-800-265-1844 or support@startech.com.

JACKIE2 · 03/18/2014

make sure you connect power supply and esata or usb cable - otherwise unit goes offline 

Helpful? Yes · 1 No · 0 - Report
Rating: 5/5

Great product! I own 2!

Excellent versatile product with the right price. I used to own an older version of this and was having all sorts of issues which at one point made me give up... But I risked to buy this product and it was a total satisfaction with no problem. So I decided to buy a second one with the same degree of satisfaction. I would recommend this specific product to any friend

Quality of Product (5/5)
Helpful? Yes · 1 No · 0 - Report Comment

Response from StarTech.com:

David S. · Customer Support · 2/19/2014 3:57:08 PM

Sorry to hear the older version didn't do so well for you, but it's great that your recent experiences with the SAT3540U3ER have been so positive. Thanks for letting us know.

Rating: 5/5

Small Business Workhorse

I don't know what the actual rating on this is for run time or MTBF, however I've had it on for about six months non stop being accessed constantly by about five users during day and running bulk backups over night. This thing is a solid workhorse for my small business running quad 4TB in RAID 5 over eSATA. USB3.0 is okay at burst transfers however this is not the fault of the enclosure, but rather the real world shortcomings of USB in general. I'm guessing a UASP and/or Thunderbolt version will be in the works? Maybe a Six bay unit? I really don't want to have to buy something a pre loaded unit from someone else when I out grow this.

Quality of Product (5/5)
Helpful? Yes · 1 No · 0 - Report Comment

Response from StarTech.com:

David S. · Customer Support · 2/19/2014 3:57:28 PM

Sounds like you're putting your SAT3540U3ER through its paces! Glad to hear it's meeting your expectations.

Frequently Asked Questions

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 4 Bay External Hard Drive Array RAID Tower – eSATA USB 3.0 Enclosure

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field