×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

Portable eSATA USB to SATA Standalone HDD Hard Drive Duplicator Dock

SATDUPUEGB

Clone 2.5in or 3.5in SATA hard drives while on the go, without a host computer connection

£47.99 GBP exc VAT
£57.59 inc VAT
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United Kingdom : 167
Prices may be lower from Resellers: View all Resellers View all Distributors

The SATDUPUEGB Portable SATA Hard Drive Duplicator with eSATA and USB offers an easy, hardware solution for duplicating/cloning a SATA hard drive, or can be connected to a desktop or laptop computer for use as an external hard drive dock.

As a standalone hard drive duplicator, the SATDUPUEGB lets you can create an exact 1-to-1 sector clone from one hard drive to another, including partition and boot sector information and all data, at a rate of up to 72 MBps; as an external hard drive dock, it supports plug-and-play installation and can be connected to a host computer through either USB 2.0 or eSATA, providing data transfer speeds of up to 480 Mbps or 3 Gbps respectively. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.

The StarTech.com Advantage
  • Standalone cloning operation with LED progress indicator allows for creating 1:1 copies of hard drives without having to connect to a host computer
  • A unique, compact design that fits in the palm of your hand for ease of use and maximum portability
  • On-the-fly switching from Duplicator to USB 2.0 or eSATA connectivity with the push of a button, allows a connected computer system to read/write to the drives
Features
  • Standalone Sector-by-Sector copying
  • Push-button switching between Duplicator mode and Docking Station mode
  • Compact, pocket-sized form factor
  • A single SATA revision 2 compliant eSATA host interface, with supported transfer rates up to 3 Gbps
  • High Speed USB 2.0 compliant host interface, with supported data transfer rates up to 480 Mbps
  • LED progress bar for duplication status
  • Supports both 2.5in and 3.5in form factor hard drives
  • Supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Hot-Swap and Plug-and-Play compatible
Applications
  • Technicians who require hard drive docking and/or duplication capabilities while on the road
  • Forensic investigators who require disk sector imaging/cloning to create an exact replica of a source drive onto a different drive
  • Professionals who require identical backups for when data integrity is crucial, such as data recovery
  • Quickly access data from a SATA hard drive, without having to install it internally in a system or into an enclosure
  • Technicians who require access to bare SATA hard drives for backup/recovery purposes or need to swap between drives regularly
Product Numbers
Ingram Micro UK V931509
Micro-P STCSATDUPUEGB
EntaTech STH-SATDUPUEGB
UPC Code 065030843379
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0 & eSATA
Number of Drives 2
Drive Size 2.5in & 3.5in
Drive Type SATA
Chipset ID JMicron - JMB352U
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin; Data) Plug
1 - USB Mini-B (5 pin) Female
Performance
Type and Rate USB 2.0 - 480 Mbit/s
SATA II (3 Gbps)
Max Drive Capacity Currently tested with up to 4TB 5400 RPM hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total)
Insertion Rating 15, 000 Cycles
Software
OS Compatibility Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)
Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8
Linux
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 80 mm [3.1 in]
Product Width 70 mm [2.8 in]
Product Height 16.3 mm [0.6 in]
Product Weight 45 g [1.6 oz]
Indicators
LED Indicators 1 - Mode Indicator (Green - JBOD, Red - Duplication)
1 - Progress Bar/Drive Activity (Green)
2 - Drive Detect (Green)
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Input Current 1000 mA
Output Voltage 12/5 DC
Output Current 2A
Environmental
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Humidity 8% ~ 90% RH
Special Notes / Requirements
System and Cable Requirements Available USB or eSATA port
Note For duplication, the destination drive must be of equal or greater size than the source drive.

If the source drive contains an EISA (Extended Industry Standard Architecture) partition, the EISA partition needs to be removed prior to beginning the duplication.

eSATA operation with two hard drives installed, requires an eSATA host controller with Port Multiplier support. If the host eSATA port doesn't support Port Multiplier, only one drive will be detected.

Packaging Information
Package Quantity 1
Shipping (Package) Weight 560 g [19.8 oz]
What's in the Box
Included in Package 1 - Portable Duplicator
1 - USB 2.0 cable - 1 m
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock Clone any combination of 2.5in or 3.5in IDE or SATA hard drives
£199.99 exc VAT
(£239.99 inc VAT)
In Stock 70
SATA Hard Drive HDD Duplicator Dock - eSATA USB
SATDOCK22RE SATA Hard Drive HDD Duplicator Dock - eSATA USB Exactly duplicate one 2.5in or 3.5in SATA hard drive to another, effortlessly and without a computer
£69.99 exc VAT
(£83.99 inc VAT)
In Stock 507

Accessories

Shielded eSATA Cable - M/M
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
£5.99 exc VAT
(£7.19 inc VAT)
In Stock 370
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
£20.99 exc VAT
(£25.19 inc VAT)
In Stock 458
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6IN 6in Mini USB 2.0 Cable - A to Mini B Optimumfile transfer performance of your Mini-USB-equipped MP3 player, PDA or digital camcorder
£1.99 exc VAT
(£2.39 inc VAT)
In Stock 351
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM1 1 ft Mini USB 2.0 Cable - A to Mini B - M/M Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras
£2.49 exc VAT
(£2.99 inc VAT)
In Stock 567
Mini USB 2.0 Cable - USB-A to Mini B - M/M
£2.99 exc VAT
(£3.59 inc VAT)
In Stock 406
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6 6 ft Mini USB Cable - A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
£2.99 exc VAT
(£3.59 inc VAT)
In Stock 147
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM10 10 ft USB 2.0 Cable - USB A to Mini B Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
£2.32 exc VAT
(£2.78 inc VAT)
In Stock 164
3 ft USB to Micro USB and Mini USB Combo Cable - A to B
USBHAUBMB3 3 ft USB to Micro USB and Mini USB Combo Cable - A to B Charge or sync either Micro or Mini USB mobile devices with this USB 2.0 combo cable
£6.99 exc VAT
(£8.39 inc VAT)
In Stock 760