Hard Disk Drive Duplicator Dock – SuperSpeed USB 3.0 to SATA HDD Duplicator
SATDOC2RU3GBClone a SATA hard drive, sector-by-sector, to another SATA hard drive
£85.19 inc VAT
The SATDOC2RU3GB USB 3.0 to SATA Hard Drive Duplicator Dock can be used as a standalone SATA hard drive duplicator, or as a USB 3.0 SATA hard drive docking station, enabling you to duplicate/clone an existing hard drive without the use of a host computer system or access docked hard drives as though they were installed within the computer system.
In Duplicator Mode, it creates an exact 1-to-1 sector clone from one hard drive to another, including partition and boot sector information and all data, at a rate of ~72MB/second, ensuring data integrity and consistency for sensitive operations (data recovery, etc.).
In Dock Mode, it can be connected to your host computer through USB 3.0, supporting up to 5 Gbps of bandwidth from both hard drives to your computer system. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
The value of this hard drive docking station can be further extended through a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.
The StarTech.com Advantage
- Standalone cloning operation with LED progress indicator allows for creating 1:1 copies of hard drives without having to connect to a host computer
- A USB 3.0 Docking Station mode allows access to both drives simultaneously with up to 5 Gbps of bandwidth
- A top slot-loading design provides quick and easy access to the data without having to install drives into an enclosure or tray
Features
- Standalone Sector by Sector copying including the HPA
- SuperSpeed USB 3.0 host interface, with support for data transfer rates up to 5 Gbps
- Supports both 2.5in and 3.5in form factor hard drives
- LED progress bar for hard drive duplication status
- Compact, desktop-style form factor
- Hot-Swap and Plug-and-Play compatible
Applications
- Disk sector imaging/cloning to create an exact replica of a source drive onto another hard drive
- Create identical backups of hard drive contents for when data integrity is crucial, such as in data recovery and forensic applications
- Technicians who require access to bare hard drives for backup/recovery purposes or needs to swap between drives regularly
- Quickly access data from a hard drive, without having to install it internally or into an enclosure
Product Numbers
| Ingram Micro UK | V931776 |
| Micro-P | STCSATDOC2RU3GB |
| EntaTech | STH-SATDOC2RU3GB |
| UPC Code | 065030846349 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 3.0 |
| Bus Type | USB 3.0 |
| Number of Drives | 2 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | No |
| Chipset ID | JMicron - JMS551 |
| Connector(s) | |
| Drive Connectors | 2 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB 3.0 B (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| SATA II (3 Gbps) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total) |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8 (32/64-bit) Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8 Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 128 mm [5 in] |
| Product Width | 103 mm [4.1 in] |
| Product Height | 62 mm [2.4 in] |
| Product Weight | 562 g [19.8 oz] |
| Indicators | |
| LED Indicators | 1 - Duplication Progress (Blue) |
| 1 - Power (Green) | |
| 2 - Drive Power/Activity (Blue) | |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 85°C (32°F to 185°F) |
| Storage Temperature | -10°C to 95°C (14°F to 203°F) |
| Humidity | 5% ~ 90% RH |
| Special Notes / Requirements | |
| Note | For duplication, the destination drive must be of equal or greater capacity than the source drive. If the source drive contains an EISA (Extended Industry Standard Architecture) partition, the EISA partition needs to be removed prior to beginning the duplication. If used with the Apple Mac OS operating system, this device will function in USB 2.0 mode only as USB 3.0 is not currently supported by Apple. |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 722 g [25.5 oz] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Duplicator |
| 1 - USB 3.0 Cable | |
| 1 - Software CD | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOC2RU3GB.pdf
English
Data Sheet(s)
- SATDOC2RU3GB_Datasheet.pdf
English - SATDOC2RU3GB_Datasheet-ES.pdf
Español - SATDOC2RU3GB_Datasheet-FR.pdf
Français - SATDOC2RU3GB_Datasheet-IT.pdf
Italiano - SATDOC2RU3GB_Datasheet-NL.pdf
Nederlands









