2 port PCI Express SuperSpeed USB 3.0 Card - 1 Internal 1 External
PEXUSB3S11Add one internal and one external SuperSpeed USB 3.0 to your PC
£55.19 inc VAT
Providing data transfer speeds up to 10x faster than USB 2.0, this PCI Express USB 3.0 card enables you to access your data and transfer files faster than ever, by adding one internal USB 3.0 port and one external USB 3.0 port to your PCI Express-equipped PC.
Featuring a native NEC PCI Express host controller chipset, the new USB 3.0 standard supports transfer rates of up to 5Gbps, while still providing connectivity and support for the older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.
In addition to providing considerably faster transfer rates, the PEXUSB3S11 USB 3.0 card draws power from the computer power supply through a SATA style power connector - a perfect solution for systems that have a limited number of LP4 connectors available. The card will supply 5V, 900mA to the USB 3.0 port, allowing more and more external devices to operate without the need of an additional power source. The inclusion of an internal USB 3.0 connection provides the added benefit of compatibility to future USB 3.0-based internal storage solutions.
The StarTech.com Advantage
- A Low Profile bracket is also included for installing the card in low profile or small form factor systems
- Providing one internal and one external USB 3.0 port this card ensures full compatibility with future internal and external USB 3.0 peripherals
- Uses a SATA power connector for compatibility with newer systems that have limited or no LP4 power supply connections, to ensure maximum power for USB devices
Features
- Provides both internal and external USB 3.0 connections
- Built-in optional SATA power connector for bus-powered USB devices
- Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.96 specifications
- PCI Express 2.0 Compliant
- Optionally provides up to 900mA per USB port
- Supports USB transfer speeds of 5Gbps (Super Speed), 480Mbps (High Speed), 12Mbps (Full Speed), and 1.5Mbps (Low Speed)
- Backward compatible with previous USB standards
- Supports up to 127 USB devices connected to a single interface. (Requires additional USB hubs to obtain this number)
- USB ports are Hot Swapping and Plug-and-Play compliant
- Supports PCI Bus Power Management Interface Specification revision 1.2
- Fully supports the following USB Communication Types: Control/Bulk/Interrupt/Isochronous Transfer
Applications
- Add one internal and one external SuperSpeed USB 3.0 port to a PCI Express compatible PC for high speed connectivity to USB 3.0 compatible peripherals
- Enable high speed USB communication between your PC and any USB 3.0 enabled external device such as a USB enclosure or Audio Video device
- Add a reliable, fast, hot-swappable, connectivity solution for backups and data archiving for Desktop, Server and Thin-Client computers
Product Numbers
| Ingram Micro UK | V931086 |
| Micro-P | STCPEXUSB3S11 |
| EntaTech | STH-PEXUSB3S11 |
| UPC Code | 065030840040 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | Renesas/NEC - µPD720200 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - SATA Power (15 pin) Plug |
| 1 - USB 3.0 A (9 pin; SuperSpeed) Female | |
| External Ports | 1 - USB 3.0 A (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| MTBF | 11,914 Hours |
| Software | |
| OS Compatibility | Windows XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2 |
| Physical Characteristics | |
| Product Length | 70 mm [2.8 in] |
| Product Width | 120 mm [4.7 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 40 g [1.4 oz] |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 0~85% RH |
| Special Notes / Requirements | |
| Note | The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps. |
| Packaging Information | |
| Shipping (Package) Weight | 131 g [4.6 oz] |
| What's in the Box | |
| Included in Package | 1 - PCI Express USB 3.0 card |
| 1 - Low profile bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PEXUSB3S11.pdf
English - PEXUSB3S11-FR.pdf
Français
Data Sheet(s)
- PEXUSB3S11_Datasheet.pdf
English - PEXUSB3S11_Datasheet-ES.pdf
Español - PEXUSB3S11_Datasheet-FR.pdf
Français - PEXUSB3S11_Datasheet-IT.pdf
Italiano - PEXUSB3S11_Datasheet-NL.pdf
Nederlands













