×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

2 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power

Product ID: PEXUSB3S22

Add two USB 3.0 ports to your desktop computer through a PCI Express slot

Features
  • Provides two external USB 3.0 connections

  • Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.95 specifications, with transfer rates up to 5 Gbps

  • UASP support for more efficient data transfer

More Features . . .
  • Built-in optional SATA power connector for bus-powered USB devices

  • Optionally provides up to 900mA per USB port

  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices

  • Support Control/Bulk/Interrupt/Isochronous USB Transfer modes

  • Compliant with PCI Express 2.0 specifications

  • Includes a Low Profile/half-height installation bracket

Prices may be lower from Resellers:


Available in
£28.99 GBP exc VAT
£34.79 inc VAT

ID: PEXUSB3S22

May be in stock with Resellers/Distributors

Reseller Pricing: Create an Account

Volume Order? Request a quote

The PEXUSB3S22 2-Port PCI Express SuperSpeed USB 3.0 Card (with SATA Power) lets you add 2 USB 3.0 ports to any PCI Express-enabled computer system. With SuperSpeed USB 3.0, you can reach data transfer speeds up to 5 Gbps, while still being backward compatible with existing USB 2.0 devices at 480Mbps.

Enhanced with UASP support (USB Attached SCSI Protocol), this USB 3.0 controller performs up to 70% faster than conventional USB 3.0 when paired with a UASP supported enclosure (Note: UASP requires a compatible operating system). Using a more efficient protocol than the traditional USB BOT (Bulk-Only Transport), UASP technology optimizes transfers by allowing multiple commands to be processed simultaneously, significantly increasing transfer speeds for less wait time on data transfers. See our UASP test results below for further details.

With a built-in SATA power connector, each USB port can deliver up to 900mA of power to USB 3.0 devices (500mA for USB 2.0), by connecting to your computer power supply. For added versatility, the controller card is equipped with a standard profile bracket and includes a low-profile/half-height bracket for installation in small form-factor computers.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows® 8, Server 2012 and Linux kernel 2.6.3 or later. In testing UASP performed with up to a 70% faster read / 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing, UASP also showed up to an 80% reduction in required processor resources.

UASP Speed Diagram

Test results were obtained using an Intel® Ivy Bridge system, StarTech.com add-on USB 3.0 cards, a UASP-enabled StarTech.com enclosure, and a SATA III solid state drive.

The StarTech.com Advantage
  • SuperSpeed USB 3.0 connectivity at up to 5 Gbps, while still backwards compatible with USB 2.0/1.x
  • Fit into standard or low profile systems, with a dual profile design
  • Ensure sufficient power for your USB devices with the integrated SATA power connector
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2012, 2008 R2, 2003

Applications
  • Upgrade an older PCIe-based system with USB 3.0 connectivity to fully utilize USB 3.0 devices
  • Ideal for newer computer systems with only SATA power connectors or limited number of older LP4 power connectors
  • Expand a system's USB capabilities with two additional external USB ports
  • Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system
Product Numbers
Exertis STCPEXUSB3S22
Ingram Micro UK V931622
UPC Code 065030844437
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas / NEC - µPD720200
Interface USB 3.0
Ports 2
Performance
Maximum Data Transfer Rate 5 Gbps
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - USB 3.0 A (9 pin; SuperSpeed) Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2012, 2008 R2, 2003
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements Available PCI Express expansion slot
Physical Characteristics
Product Height 15 mm [0.6 in]
Product Length 70 mm [2.8 in]
Product Weight 43 g [1.5 oz]
Product Width 60 mm [2.4 in]
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Packaging Information
Shipping (Package) Weight 131 g [4.6 oz]
What's in the Box
Included in Package 1 - PCI Express USB 3.0 card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual
Certifications
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

£32.99 exc VAT
£39.59 inc VAT

In stock:   444 Stock
2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support
PEXUSB3S2

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

£25.99 exc VAT
£31.19 inc VAT

Not Available
4 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power
PEXUSB3S4

4 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power

Add 4 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

£36.99 exc VAT
£44.39 inc VAT

In stock:   1015 Stock
LP4 to Latching SATA Power Adapter Cable
LP4LSATAADAP

LP4 to Latching SATA Power Adapter Cable

Connect a legacy power supply with LP4 connectors to newer SATA hard drives

£2.79 exc VAT
£3.35 inc VAT

In stock:   71 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK

6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£4.99 exc VAT
£5.99 inc VAT

In stock:   285 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB10BK

10 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£11.99 exc VAT
£14.39 inc VAT

In stock:   39 Stock
3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan
SAT3510BU3

3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan

Backup and Transfer Data at SuperSpeed USB 3.0 speeds

£45.20 exc VAT
£54.24 inc VAT

In stock:   79 Stock
Mountable 4 Port Rugged Industrial SuperSpeed USB 3.0 Hub
ST4300USBM

Mountable 4 Port Rugged Industrial SuperSpeed USB 3.0 Hub

Add 4 external, wall mountable USB 3.0 ports from a single USB connection

£90.99 exc VAT
£109.19 inc VAT

In stock:   154 Stock
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

£41.99 exc VAT
£50.39 inc VAT

In stock:   251 Stock
Share your opinions about this product

Thanks for sharing your opinions about the PEXUSB3S22. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 2 Port SuperSpeed USB 3.0 PCI Express Card with UASP - SATA Power

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field