1S1P Native PCI Express Parallel Serial Combo Card with 16950 UART
PEX1S1P952Add a parallel and serial port through a standard or low-profile PCI Express slot
£47.99 inc VAT
The PEX1S1P952 1S1P Native PCI Express Parallel/Serial Combo Card with 16950 UART turns a PCI Express slot into 1 RS232 (DB9) serial, and 1 parallel port.
The combo card features a native PCI Express single chip design that allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional serial cards that use a bridge chip design.
This 1-Port Serial/1-Port Parallel card offers compatibility with a broad range of operating systems including Windows® (32/64-bit) and Linux, for easy integration into mixed environments. The card also features an optional low profile/half-height bracket that enables you to install the card in virtually any computer case, regardless of form factor.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Native single-chip, single lane PCI Express chipset delivers true PCIe performance, reducing load on the CPU by up to 48%
- Standard and low profile/half-height bracket included to ensure fitment in any system
- Selectable power output on pin 9 allows for compatibility with more serial devices and industrial applications
Features
- 1 high-speed RS232 serial port and 1 IEEE 1284 parallel port
- Native single chip, single lane PCI Express
- 128-byte deep FIFO per transmitter and receiver
- Selectable power output on pin 9 of the serial port
- Automated in-band flow control using programmable Xon/Xoff
- Supports x1,x2,x4,x8,x16(lane)PCI-Express connectors
- Compliant with PCI Express base specifications revision 1.1
Applications
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Self-service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCDs, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Ingram Micro UK | V931557 |
| Micro-P | STCPEX1S1P952 |
| EntaTech | STH-PEX1S1P952 |
| UPC Code | 065030842600 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Industry Standards | PCI Express base spec 1.1 PCI Power Management 1.2 IEEE 1284-compliant SPP/EPP/ECP |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 1.5Mbps - Parallel 115.2Kbps - Serial |
| Serial Protocol | RS-232 |
| Data Bits | 5, 6, 7, 8, 9 |
| FIFO | 128-Byte |
| Flow Control | Automated in-Band, Xon/Xoff |
| Parity | Even, Odd, Mark, Space, None |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 7(32/64bit)/ Server 2008 R2/ Vista(32/64bit)/ XP(32/64bit)/ Server 2003(32/64bit)/ Server 2000 and Linux 2.6.x |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 80 mm [3.1 in] |
| Product Width | 12 mm [0.5 in] |
| Product Height | 65 mm [2.6 in] |
| Product Weight | 60 g [2.1 oz] |
| Power | |
| Power Consumption | 0.2W |
| Environmental | |
| Operating Temperature | -40°C to 85°C (-4deg;F to 185°F) |
| Storage Temperature | -40°C to 125°C (-40deg;F to 257°F) |
| Humidity | 0~60% RH |
| Special Notes / Requirements | |
| Note | Selectable power output on pin 9 of the serial port |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 1S1P PCI-Express Serial Parallel Combo Card |
| 2 - Low Profile Brackets | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- PEX1S1P952.pdf
English
Data Sheet(s)
- PEX1S1P952_Datasheet.pdf
English - PEX1S1P952_Datasheet-ES.pdf
Español - PEX1S1P952_Datasheet-FR.pdf
Français - PEX1S1P952_Datasheet-IT.pdf
Italiano - PEX1S1P952_Datasheet-NL.pdf
Nederlands











