2 Port Panel Mount USB 3.0 Cable - USB A to Motherboard Header Cable F/F
USB3SPNLAFHDExtend a USB 3.0 Motherboard Header into Two Panel-mount USB 3.0-A Ports
£15.59 inc VAT
The USB3SPNLAFHD 2-Port USB 3.0 to Panel mount USB cable features a 20-pin USB 3.0 motherboard header connection on one end, breaking off into two separate USB 3.0-A (female) ports on the other end of the cable.
The USB 3.0 panel mount cable offers a convenient solution for connecting bootable thumb drives or authentication fobs etc. to the motherboard USB 3.0 connection.
The USB 20-pin motherboard header to panel mount USB 3.0 cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Enables you to extend your USB interface and provide a panel mount connector for your USB 3.0 devices
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Features
- Compliant with USB 3.0 specifications
- 2 panel-mount USB 3.0-A ports with screws to allow for secure installation
Applications
- Provides 2 industry standard panel mount ports for USB 3.0 applications
Product Numbers
| Ingram Micro UK | V931758 |
| Micro-P | STCUSB3SPNLAFHD |
| EntaTech | STH-USB3SPNLAFHD |
| UPC Code | 065030845366 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 2 - USB 3.0 A (9 pin; SuperSpeed) Female |
| Connector B | 1 - IDC (20 pin; USB 3.0; Motherboard Header) Female |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 28 AWG |
| Cable Length | 0.5 m [1.6 ft] |
| Product Length | 500 mm [19.7 in] |
| Product Width | 36.5 mm [1.4 in] |
| Product Height | 12 mm [0.5 in] |
| Product Weight | 70 g [2.5 oz] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port USB 3.0 Panel Mount Cable - USB 3.0 A to Motherboard Header Cable F/F |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- USB3SPNLAFHD_Datasheet.pdf
English - USB3SPNLAFHD_Datasheet-ES.pdf
Español - USB3SPNLAFHD_Datasheet-FR.pdf
Français - USB3SPNLAFHD_Datasheet-IT.pdf
Italiano - USB3SPNLAFHD_Datasheet-NL.pdf
Nederlands








