1m Thunderbolt Cable - M/M
TBOLTMM1MConnect Thunderbolt™ devices, with support for full 10Gbps performance
£37.19 inc VAT
Our 1m (3.28ft) Thunderbolt™ cables offer a high quality solution for harnessing the speed and power of Thunderbolt™ technology, delivering full 10Gbps performance while combining both data and video into a single high-performance cable.
The cables support daisy chaining of up to 6 compatible devices, which ensures streamlined performance and easier setup. Plus, with dual channel, bi-directional data transfer capability and support for power delivery (for bus-powered devices), these Thunderbolt cables offer the robust performance needed for optimal connections.
This high quality Thunderbolt™ cable is specifically designed to provide a clutter-free solution for device connections of up to 1m, providing enough cable length to connect compatible devices.
Backed by our 2-year Manufacturer's Warranty.
The StarTech.com Advantage
- High-quality cable construction ensures users get the most out of their Thunderbolt Device connections
- All StarTech.com Thunderbolt cables are backed by 2-year Warranty
Features
- Dual-channel, simultaneous bi-directional data and video transfers up to 10 Gbps
- Supports Power-over-cable, for bus-powered Thunderbolt devices
Applications
- Connecting a Thunderbolt™-equipped computer to a nearby Thunderbolt-enabled device, such as an external drive enclosure or RAID array
- Connecting two Thunderbolt-equipped Mac® computers, for Target Disk Mode file transfers
- Connect a Thunderbolt-equipped MacBook Pro® to an iMac®, to use the iMac as the display for the MacBook Pro
Product Numbers
| Ingram Micro UK | V931951 |
| Micro-P | STCTBOLTMM1M |
| EntaTech | STH-TBOLTMM1M |
| UPC Code | 065030848046 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector Plating | Nickel |
| Connector(s) | |
| Connector A | 1 - Thunderbolt™ (20-pin) Male |
| Connector B | 1 - Thunderbolt™ (20-pin) Male |
| Physical Characteristics | |
| Cable Length | 1 m [3.3 ft] |
| Color | Black |
| Product Length | 1 m [3.3 ft] |
| Product Weight | 50 g [1.8 oz] |
| Wire Gauge | 34 AWG |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 1 m Thunderbolt Cable - M/M |
Related Products
0.5m Thunderbolt Cable - M/M
Deliver ultrafast (up to 10 Gbps) multi-channel transfers of data, video, and audio between your Thunderbolt™-equipped devices(£37.19 inc VAT)
2m Thunderbolt Cable - M/M
Connect Thunderbolt™ devices up to 2m away, with support for full 10Gbps performance(£37.19 inc VAT)
3m Thunderbolt Cable - M/M
Connect Thunderbolt™ devices up to 3m/9ft away, with support for full 10Gbps performance(£68.39 inc VAT)
Downloads
Data Sheet(s)
- TBOLTMM1M_Datasheet.pdf
English - TBOLTMM1M_Datasheet-DE.pdf
Deutsch - TBOLTMM1M_Datasheet-ES.pdf
Español - TBOLTMM1M_Datasheet-FR.pdf
Français - TBOLTMM1M_Datasheet-IT.pdf
Italiano - TBOLTMM1M_Datasheet-NL.pdf
Nederlands















Follow us on Twitter