3 ft Slim High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini M/M
HDMIACMM3SConnect HDMI®Mini -equipped devices to displays incorporating HDMI technology, with minimal clutter, maximum quality and Ethernet Data Channel Support
£11.99 inc VAT
The HDMIACMM3S 3-foot Slim High Speed HDMI® to HDMI Mini cable supports advanced capabilities including Ethernet data interconnectivity with compatible HDMI-enabled devices, and features a thin cable design (3.5mm in diameter) suitable for installations with tight space requirements.
This High Speed HDMI to HDMI Mini cable lets you connect devices with an HDMI Mini (type C) port to a display/device with an HDMI (type A) port - a cost-saving solution for connecting cutting-edge and next-generation HDMI-capable devices to existing HDMI technology.
The HDMI/HDMI Mini cable features high quality gold-tipped connectors that ensure peak connectivity, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Thin cable design makes it a portable solution for connecting to your HDMI® Mini-enabled mobile devices
- Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
- Backed by StarTech.com lifetime warranty
Features
- High Speed HDMI®
- Thin cable design (3.5m OD) reducing bulkiness and adding flexibility
- 3D and Ethernet ready for supported devices
- Supports IP-based applications
- Gold-plated HDMI connectors
- Resolutions up to 4k x 2k
Applications
- Designed for use with mobile devices and cellular phones that are equipped with an HDMI® Mini port
- A single cable solution for quickly connecting your HDMI Mini-equipped digital camera to your TV
Product Numbers
| Ingram Micro UK | V931597 |
| Micro-P | STCHDMIACMM3S |
| EntaTech | STH-HDMIACMM3S |
| UPC Code | 065030842624 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 2 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - Mini HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Straight |
| Wire Gauge | 36 AWG |
| Cable Length | 0.9 m [3 ft] |
| Cable OD | 3.4 mm [0.1 in] |
| Product Length | 914 mm [36 in] |
| Product Weight | 25 g [0.9 oz] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 29 |
| What's in the Box | |
| Included in Package | 1 - 3 ft Slim High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDMIACMM3S_Datasheet.pdf
English - HDMIACMM3S_Datasheet-ES.pdf
Español - HDMIACMM3S_Datasheet-FR.pdf
Français - HDMIACMM3S_Datasheet-IT.pdf
Italiano - HDMIACMM3S_Datasheet-NL.pdf
Nederlands












