1m Flat High Speed HDMI® Cable with Ethernet - HDMI - M/M
HDMM1MFLConnect HDMI®-enabled Devices with Minimal Clutter and Maximum Quality; Supports Ethernet Data Channel
£10.79 inc VAT
The HDMM1MFL Flat High Speed HDMI® Cable (1-meter) supports the advanced capabilities of the High Definition Multimedia Interface, including Ethernet data interconnectivity with compatible HDMI devices. The cable features a flat-shaft design that makes it the ideal solution for in-wall installations or installation under carpet or along baseboards.
This high quality HDMI cable is designed for durable, long-lasting performance, and is backward compatible with devices that are based on previous versions of the HDMI standard.
The StarTech.com Advantage
- Flat HDMI® cable design fits into all those tight spots, making it a perfect solution for concealed cable runs
- Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
- The gold-plated connectors prevent corrosion and ensure a consistent, high quality connection every time
- Backed by StarTech.com lifetime warranty
Features
- Supports High Speed HDMI®
- 3D and Ethernet ready for supported devices
- Supports IP-based applications
- Gold-plated HDMI connectors
- Supports resolutions up to 4k x 2k
Applications
- Connect HDMI®-equipped devices like LCD TVs, LCD Projectors, Plasma TVs, HDTVs and DVD Players
- Connect multiple devices with one Internet connection (satellite receivers, DVD players, A/V receivers, High Definition TVs, game consoles and more)
- This quick-connect, single HDMI cable can replace multiple audio and video cables, reducing clutter and hassle, while the flat wire design allows convenient installation under carpets or behind walls
Product Numbers
| Ingram Micro UK | V931798 |
| Micro-P | STCHDMM1MFL |
| EntaTech | STH-HDMM1MFL |
| UPC Code | 065030844895 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Straight |
| Wire Gauge | 28 AWG |
| Cable Length | 1 m [3.3 ft] |
| Cable OD | 4 |
| Product Length | 1 m [3.3 ft] |
| Product Weight | 60 g [2.1 oz] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 75 |
| What's in the Box | |
| Included in Package | 1 - 1m Flat High Speed HDMI® Cable with Ethernet - HDMI - M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDMM1MFL_Datasheet.pdf
English - HDMM1MFL_Datasheet-ES.pdf
Español - HDMM1MFL_Datasheet-FR.pdf
Français - HDMM1MFL_Datasheet-IT.pdf
Italiano - HDMM1MFL_Datasheet-NL.pdf
Nederlands









