10ft Mini DisplayPort® to DisplayPort Adapter Cable - M/M
MDP2DPMM10Connect your Mini-DisplayPort®-equipped computer to a standard DisplayPort monitor
£13.79 inc VAT
The MDP2DPMM10 10-foot Mini DisplayPort® to DisplayPort Adapter Cable, features a Mini DisplayPort (male) connector on one end, and a DisplayPort (male) connector on the other, allowing you to connect your Mini DisplayPort-enabled laptop or Mac® family of products to an HDTV, monitor or projector that uses a standard DisplayPort connection.
The StarTech.com Advantage
- Cost-effective solution for adding a standard DisplayPort® connection to your mini Displayport equipped PC or Mac®
- Provides a dependable, long-lasting connection between a Mini DisplayPort-enabled device and DisplayPort monitor
- Backed by StarTech.com lifetime warranty
Features
- Compatible with Apple mini DisplayPort equipped computers
- Latching DisplayPort connector provides secure monitor connection
- PC and Mac® compatible
Applications
- A Simple way to convert the Mini DisplayPort® connector on your laptop into a full-size DisplayPort connector
- Allows a DisplayPort monitor, HDTV display or projector to connect to devices that are equipped with a Mini DisplayPort connection
Product Numbers
| Ingram Micro UK | V931130 |
| Micro-P | STCMDP2DPMM10 |
| EntaTech | STH-MDP2DPMM10 |
| UPC Code | 065030840507 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 20 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - Mini-DisplayPort (20 pin) Male |
| Connector B | 1 - DisplayPort (20 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 32 AWG |
| Cable Length | 3 m [10 ft] |
| Cable OD | 4.8 mm [0.2 in] |
| Product Weight | 105 g [3.7 oz] |
| Environmental | |
| Operating Temperature | 0°:C to 35°C (32°F to 95°F) |
| Storage Temperature | 0°:C to 70°C (32°F to 158°F) |
| Humidity | 20~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 110 g [3.9 oz] |
| What's in the Box | |
| Included in Package | 1 - 10ft Mini DisplayPort® to DisplayPort Adapter Cable - M/M |
Related Products
Accessories
Downloads
Data Sheet(s)
- MDP2DPMM10_Datasheet.pdf
English - MDP2DPMM10_Datasheet-ES.pdf
Español - MDP2DPMM10_Datasheet-FR.pdf
Français - MDP2DPMM10_Datasheet-IT.pdf
Italiano - MDP2DPMM10_Datasheet-NL.pdf
Nederlands











