×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter - M/F

Product ID: MUYHSMFF

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

Features
  • Compact design for maximum portability - a great solution to have on hand in your laptop bag

  • Lightweight, yet sturdy design that can easily be plugged in when required

Prices may be lower from Resellers:


Available in
£5.99 GBP exc VAT
£7.19 inc VAT

ID: MUYHSMFF

In stock:
United Kingdom: 8306

Reseller Pricing: Create an Account

Volume Order? Request a quote

The MUYHSMFF Headphone/Microphone Combo Jack splitter (4-position 3.5mm to dual 3-position 3.5mm) is a headset Splitter Adapter that features one 3.5mm Male (TRRS) and two 3.5mm (TRS) Female connectors, enabling you to add a mono microphone input, as well as a stereo output to your PC or Laptop, through a single 3.5mm audio port.

While some of the newer laptops from Apple® and Dell® feature only a single (4-position) 3.5mm audio port to support both audio input and output, this innovative headset splitter adapter breaks the audio port out into two distinct ports - one that can be used for a microphone input connection, and the other for connecting external (output) speakers.

The headset splitter features a compact and sturdy design to deliver the perfect solution for applications that require portability, and takes up very little space in your laptop bag.

This high quality 3.5mm Headset Splitter Adapter is backed by StarTech.com's lifetime warranty.

Please note:

This adapter is not a headphone splitter/Y-cable. It cannot be used to split the audio output to two separate sets of headphones or speakers.

Some laptops and mobile devices will not work with all external microphones. This is typically caused by an impedance mismatch between the microphone and the device. This is due to hardware incompatibility and is not a limitation of the MUYHSMFF adapter.

To ensure proper hardware detection, we recommend that the external headset be plugged into the adapter first, before the adapter is connected to the computer or mobile device.

The StarTech.com Advantage
  • Turns a 3.5mm combo headphone/microphone port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port
  • Allows the use of older audio accessories with newer computers
  • Can be used with any portable device that uses a 4 position 3.5mm jack, such as iPhone®, iPod® and iPad® devices
Applications
  • Allows the use of an external microphone and speakers with PCs or Laptops, that are equipped with a combo 4-position/4-pin audio port
Product Numbers
Exertis Micro-P STCMUYHSMFF
Ingram Micro UK V931313
EntaTech STH-MUYHSMFF
UPC Code 065030843515
Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (4 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Physical Characteristics
Color Black
Connector Style Straight
Wire Gauge 28 AWG
Cable Length 0.2 m [0.7 ft]
Product Length 200 mm [7.9 in]
Product Weight 9 g [0.3 oz]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 3.5mm 4 Pin to 2x 3 Pin 3.5mm Headset Splitter Adapter - M/F
Certifications
3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter M/F - White
MUYHSMFFADW

3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter M/F - White

Connect a headphone and microphone to a single 3.5mm port on your PC or laptop

£7.99 exc VAT
£9.59 inc VAT

In stock:   825 Stock
Share your opinions about this product

Thanks for sharing your opinions about the MUYHSMFF. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

* Product appearance and specifications are subject to change without notice.