×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to US.StarTech.com

VGA Video Test Pattern Signal Generator

VGAPATTERNGB

Test and calibrate your VGA monitors, displays and projectors.

£244.99 GBP exc VAT
£293.99 inc VAT
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

The VGAPATTERN VGA Portable Video Signal Generator lets you quickly test VGA-capable displays, making it easier to diagnose and troubleshoot video calibration issues. The device can be powered by either the included AC adapter or a 9V battery, offering a conveniently portable solution for mobile installers and technicians.

The video signal generator features 8 built-in video test patterns, including both HD video test patterns and standard definition patterns, allowing you to quickly analyze color performance and linearity issues.

Delivering a cost-effective way to test a VGA display, this portable video signal generator is an ideal solution for AV install experts/integrators or digital signage installers looking to save time and solve problems with a VGA display.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Simple to use pattern generator sets up in seconds to test color and linear function saving you time
  • Hand-held design and optional 9V battery option provide portability for testing on the go
Features
  • 8 built-in video test patterns
  • Supports resolutions up to 1920x1080 @ 60Hz
  • Test color and linear functionality
  • Easy to use resolution selector switch and pattern selection button
  • Power using the the supplied AC adapter or a 9V battery
Applications
  • Save time and money by quickly determining what may need to be corrected with a VGA display / HDTV
  • Use to test and maintain studio equipment such as VGA displays, cabling, and recording equipment
  • Great for Digital Signage installers, TV engineers or technicians looking to test and calibrate a VGA display
  • As an educational tool, teachers can use this device to train their students about the latest DTV quality test technologies
  • Use in a retail setting to show side-by-side comparisons of quality
  • Perfect for an installer, integrator, or A/V enthusiast calibrating to get them most out of equipment
Product Numbers
Ingram Micro UK V931499
Micro-P STCVGAPATTERNGB
EntaTech STH-VGAPATTERNGB
UPC Code 065030843249
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - VGA (15 pin; High Density D-Sub) Female
Performance
Supported Resolutions 1920x1080 (60Hz), 1680x1050 (60Hz), 1600x1200 (60Hz), 1440x900 (60Hz), 1280x720 (60Hz), 1024x768 (60Hz) and 800x600 (60Hz)
Video Test Patterns 8
Physical Characteristics
Enclosure Type Plastic
Product Length 160 mm [6.3 in]
Product Width 85 mm [3.3 in]
Product Height 30 mm [1.2 in]
Product Weight 160 g [5.6 oz]
Indicators
LED Indicators 1 - Power indicator (Solid - power on, Flashing - low battery)
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Input Current 15mA
Output Voltage 9 DC
Output Current 0.6A
Center Tip Polarity Positive
Plug Type M
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Humidity 0%~95%
Packaging Information
Shipping (Package) Weight 0.9 kg [1.9 lb]
What's in the Box
Included in Package 1 - VGA Test Pattern Generator
1 - 9V Battery
1 - VGA Cable - 1.2M
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Accessories

90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD6

6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces
£7.99 exc VAT
(£9.59 inc VAT)
In Stock 120
Coax HD15 VGA Cable - M/M
MXT101MMHQ10

10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available
£15.20 exc VAT
(£18.24 inc VAT)
In Stock 123
Coax HD15 VGA Cable - M/M
MXT101MMHQ20

20 ft Coax High Resolution Monitor VGA Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available
£16.99 exc VAT
(£20.39 inc VAT)
In Stock 100
Coax HD15 VGA Cable - M/M
MXT101MMHQ25

25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available
£18.99 exc VAT
(£22.79 inc VAT)