×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

HDMI® / DVI Video Test Pattern Signal Generator

Product ID: HDMIPATRN2GB

Test and calibrate your HDMI® or DVI displays and A/V equipment

Features
  • 8 built-in video test patterns

  • Supports resolutions up to 1080p @ 60Hz

  • High Speed HDMI®, HDCP 1.2 compliant

More Features . . .
  • Test color, linear, and HDCP functionality

  • Easy to use resolution selector switch and pattern selection button

  • Powered using the supplied AC adapter or a 9V battery

Prices may be lower from Resellers:


Available in
£254.99 GBP exc VAT
£305.99 inc VAT

ID: HDMIPATRN2GB

May be in stock with Resellers/Distributors

Reseller Pricing: Create an Account

Volume Order? Request a quote

The HDMIPATRN2GB HDMI®/DVI Portable Video Signal Generator lets you quickly test DVI-D (digital) and HDMI-capable displays, making it easier to diagnose and troubleshoot digital video calibration issues. The device can be powered by either the included AC adapter or a 9V battery, offering a conveniently portable solution for mobile installers and technicians.

The video signal generator features 8 built-in video test patterns, including both HD video test patterns and standard definition patterns, allowing you to quickly analyze color performance, linearity, and HDCP issues. The HDMIPATRN2GB outputs an audio test tone to ensure your video and audio are performing optimally for HDMI throughput.

Delivering a cost-effective way to test an HDMI or DVI-D display (using an HDMI to DVI cable - not included), the HDMIPATRN2GB is an ideal solution for AV install experts/integrators or digital signage installers looking to save time and solve problems with an HDTV display.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Simple to use pattern generator sets up in seconds to test color, linear and HDCP function saving you time
  • Hand-held design and optional 9V battery option provide portability for testing on the go
Applications
  • Can be used with both HDMI® and DVI displays using an HDMI to DVI cable
  • Save time and money by quickly determining what may need to be corrected with an HDTV
  • Use to test and maintain studio equipment such as HDTV displays, cabling, and recording equipment
  • Great for Digital Signage installers, TV engineers or technicians looking to test and calibrate a DTV display
  • As an educational tool, teachers can use this device to train their students about the latest DTV quality test technologies
  • Use in a retail setting to show side-by-side comparisons of quality
  • Perfect for an installer, integrator, or A/V enthusiast calibrating to get them most out of equipment
Product Numbers
Exertis STCHDMIPATRN2GB
UPC Code 065030843225
Warranty Information
Warranty 2 Years
Hardware
Industry Standards High Speed HDMI®, HDCP 1.2
Performance
HDCP Test Pattern Yes
Supported Resolutions 1080p (60Hz – 12 bit), 1080p (60Hz – 10 bit), 1080p (60Hz – 8 bit), 1080i (60Hz – 8 bit), 720p (60Hz – 10 bit), 720p (60Hz – 8 bit), and 480p (60Hz – 8 bit)
Video Test Patterns 8
Connector(s)
Connector Type(s) 1 - HDMI (19 pin) Female
Physical Characteristics
Enclosure Type Plastic
Product Height 30 mm [1.2 in]
Product Length 160 mm [6.3 in]
Product Weight 160 g [5.6 oz]
Product Width 85 mm [3.3 in]
Indicators
LED Indicators 1 - HDCP Error indicator (On indicates HDCP verification fail)
1 - Power indicator (Solid - power on, Flashing - low battery)
Power
Center Tip Polarity Positive
Input Current 15mA
Input Voltage 110 ~ 240 AC
Output Current 0.6A
Output Voltage 9 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 0%~95%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Packaging Information
Shipping (Package) Weight 0.9 kg [1.9 lb]
What's in the Box
Included in Package 1 - HDMI Test Pattern Generator
1 - 9V Battery
1 - HDMI Cable
1 - Power Adapter
1 - Instruction Manual
Certifications
HDMI® to DVI-D Cable - M/M
HDMIDVIMM10

10 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

£9.99 exc VAT
£11.99 inc VAT

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

£7.99 exc VAT
£9.59 inc VAT

In stock:   816 Stock
6 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMIMM6

6 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

£8.99 exc VAT
£10.79 inc VAT

In stock:   326 Stock
Share your opinions about this product

Thanks for sharing your opinions about the HDMIPATRN2GB. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - HDMI® / DVI Video Test Pattern Signal Generator

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field